(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNGG16○○-B "Finishing to Medium"

60° Triangle Negative with Hole TNGG16○○-B "Finishing to Medium"
  • Volume Discount

•No. of Usable Corners : 6~6
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : Left, Right
For complete product overview and details on 60° Triangle Negative with Hole TNGG16○○-B Finishing to Medium, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNGG160304R-B-TN60
TNGG160402L-B-KW10
TNGG160402L-B-PR930
TNGG160402L-B-TN60
TNGG160402R-B-KW10
TNGG160402R-B-PR930
TNGG160402R-B-TN60
TNGG160404L-B-PR930
TNGG160404L-B-TN60
TNGG160404R-B-PR930
TNGG160404R-B-PV7005
TNGG160404R-B-TN60
TNGG160408L-B-TN60
TNGG160408R-B-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.40.4TN60
10 Piece(s)Available

9 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.20.2KW10
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

8 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.20.2KW10
10 Piece(s)Available

11 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-hand0.40.4PR930
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.40.4TN60
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand0.40.4PR930
10 Piece(s)Available

11 Days or more

Cast IronRight-hand0.40.4PV7005
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.40.4TN60
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.80.8TN60
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.80.8TN60

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Breaker Application Medium grinding Rake Angle Negative

Additional Products in this Category

Tech Support