(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNEG1604○○-SSF "Finishing"

60° Triangle Negative with Hole TNEG1604○○-SSF "Finishing"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Negative
•Preferred Hand : Left, Right
For complete product overview and details on 60° Triangle Negative with Hole TNEG1604○○-SSF Finishing, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNEG160402L-SSF-PR930
TNEG160402R-SSF-PR930
TNEG160402R-SSF-TN60
TNEG160404L-SSF-TN60
TNEG160404R-SSF-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelLeft-hand0.20.2PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless SteelRight-hand0.20.2PR930
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.40.4TN60
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.40.4TN60

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Breaker Application Finish Rake Angle Negative

Additional Products in this Category

Tech Support