(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNGG1604○○MFP-SK "Medium to Finishing" Sharp Edge and Mirror Surface Specification

60° Triangle Negative with Hole TNGG1604○○MFP-SK "Medium to Finishing" Sharp Edge and Mirror Surface Specification
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
•Nose R : Others
For complete product overview and details on 60° Triangle Negative with Hole TNGG1604○○MFP-SK Medium to Finishing Sharp Edge and Mirror Surface Specification, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNGG160402MFP-SK-PR1225
TNGG160404MFP-SK-PR1225
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

11 Days or more

<0.2
10 Piece(s)Available

10 Days or more

<0.4

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Work Material Stainless Steel Breaker Application Medium grinding Rake Angle Negative
Preferred Hand No-hand Nose R Other Material PR1225

Additional Products in this Category

Tech Support