(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNMG16○○XS "Rough Cutting" Mild Steel

60° Triangle Negative with Hole TNMG16○○XS "Rough Cutting" Mild Steel
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Negative with Hole TNMG16○○XS Rough Cutting Mild Steel, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNMG160408XS-CA515
TNMG160408XS-CA525
TNMG160408XS-CA530
TNMG160408XS-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Material
10 Piece(s)Available

10 Days or more

SteelCA515
10 Piece(s)Available

10 Days or more

SteelCA525
10 Piece(s)Available

10 Days or more

SteelCA530
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronTN60

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Breaker Application Heavy cutting Rake Angle Negative Preferred Hand No-hand
Nose R 0.8 0.8

Additional Products in this Category

Tech Support