(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNMG16○○PH "Rough Cutting" (Part Numbers)

60° Triangle Negative with Hole TNMG16○○PH "Rough Cutting"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Negative with Hole TNMG16○○PH Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNMG160408PH-CA4505
TNMG160408PH-CA4515
TNMG160408PH-CA510
TNMG160408PH-CA515
TNMG160408PH-CA525
TNMG160408PH-CA530
TNMG160412PH-CA4515
TNMG160412PH-CA510
TNMG160412PH-CA515
TNMG160412PH-CA525
TNMG160412PH-CA530
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Cast Iron0.80.8CA4505
10 Piece(s)Available

11 Days or more

Cast Iron0.80.8CA4515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA510
10 Piece(s)Available

11 Days or more

Steel0.80.8CA515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525
10 Piece(s)Available

11 Days or more

Steel0.80.8CA530
10 Piece(s)Available

11 Days or more

Cast Iron1.21.2CA4515
10 Piece(s)Available

11 Days or more

Steel1.21.2CA510
10 Piece(s)Available

11 Days or more

Steel1.21.2CA515
10 Piece(s)Available

11 Days or more

Steel1.21.2CA525
10 Piece(s)Available

11 Days or more

Steel1.21.2CA530

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Breaker Application Heavy cutting Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support