(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

60° Triangle Negative with Hole TNMG22○○PS "Medium to Rough"

60° Triangle Negative with Hole TNMG22○○PS "Medium to Rough"
  • Volume Discount

•Shape : T (Triangular)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on 60° Triangle Negative with Hole TNMG22○○PS Medium to Rough, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
TNMG220404PS-CA515
TNMG220404PS-CA525
TNMG220408PS-CA515
TNMG220408PS-CA525
TNMG220408PS-CA6515
TNMG220408PS-CA6525
TNMG220412PS-CA525
TNMG220412PS-CA6525
TNMG220416PS-CA515
TNMG220416PS-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

11 Days or more

Steel0.40.4CA515
10 Piece(s)Available

11 Days or more

Steel0.40.4CA525
10 Piece(s)Available

11 Days or more

Steel0.80.8CA515
10 Piece(s)Available

11 Days or more

Steel0.80.8CA525
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6515
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

11 Days or more

Steel1.21.2CA525
10 Piece(s)Available

11 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy1.21.2CA6525
10 Piece(s)Available

11 Days or more

Steel1.61.6CA515
10 Piece(s)Available

11 Days or more

Steel1.61.6CA525

Loading...

  1. 1

Basic Information

Shape T (Triangle) Use Outer Diameter/Inner Diameter No. of Usable Corners 6
Breaker Application Medium to deep grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support