(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square 90°, Negative, with Hole SNMA1204○○ No Breaker "Cast Iron"

Square 90°, Negative, with Hole SNMA1204○○ No Breaker "Cast Iron"
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
•Nose R : 0.4, 0.8, 1.2, 1.6, Others
For complete product overview and details on Square 90°, Negative, with Hole SNMA1204○○ No Breaker Cast Iron, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SNMA120404-CA4515
SNMA120408-CA4505
SNMA120412-CA4505
SNMA120412-CA4515
SNMA120416-CA4515
SNMA120420-CA4515
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

11 Days or more

0.40.4CA4515
10 Piece(s)Available

11 Days or more

0.80.8CA4505
10 Piece(s)Available

11 Days or more

1.21.2CA4505
10 Piece(s)Available

11 Days or more

1.21.2CA4515
10 Piece(s)Available

11 Days or more

1.61.6CA4515
10 Piece(s)Available

11 Days or more

Other2.0CA4515

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter No. of Usable Corners 8
Work Material Cast Iron Breaker Application Medium grinding Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support