(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square 90°, Negative, with Hole SNMM19○○PX "Single-Sided / Rough Cutting, High-Feed"

Square 90°, Negative, with Hole SNMM19○○PX "Single-Sided / Rough Cutting, High-Feed"
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
•Nose R : 1.2, 1.6, Others
For complete product overview and details on Square 90°, Negative, with Hole SNMM19○○PX Single-Sided / Rough Cutting, High-Feed, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SNMM190612PX-CA525
SNMM190616PX-CA515
SNMM190616PX-CA525
SNMM190624PX-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

11 Days or more

1.21.2CA525
10 Piece(s)Available

11 Days or more

1.61.6CA515
10 Piece(s)Available

11 Days or more

1.61.6CA525
10 Piece(s)Available

11 Days or more

Other2.4CA525

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Steel Breaker Application Heavy cutting Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support