(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Square 90°, Negative, with Hole SNMG1204○○-PQ "Finishing to Semi-Finishing"

Square 90°, Negative, with Hole SNMG1204○○-PQ "Finishing to Semi-Finishing"
  • Volume Discount

•Shape : S (Square)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Square 90°, Negative, with Hole SNMG1204○○-PQ Finishing to Semi-Finishing, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
SNMG120404PQ-CA525
SNMG120408PQ-CA515
SNMG120408PQ-CA525
SNMG120412PQ-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

11 Days or more

0.40.4CA525
10 Piece(s)Available

11 Days or more

0.80.8CA515
10 Piece(s)Available

11 Days or more

0.80.8CA525
10 Piece(s)Available

11 Days or more

1.21.2CA525

Loading...

  1. 1

Basic Information

Shape S (Rectangular) Use Outer Diameter/Inner Diameter No. of Usable Corners 8
Work Material Steel Breaker Application Medium grinding Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support