(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Turning Insert Diamond 55°, Negative, with Hole, DNGG11○○-S "for Finishing"

Turning Insert Diamond 55°, Negative, with Hole, DNGG11○○-S "for Finishing"
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Negative
•Preferred Hand : Left, Right
For complete product overview and details on Turning Insert Diamond 55°, Negative, with Hole, DNGG11○○-S for Finishing, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DNGG110402L-S-KW10
DNGG110402L-S-TN60
DNGG110402R-S-KW10
DNGG110402R-S-TN60
DNGG110404L-S-KW10
DNGG110404L-S-TN60
DNGG110404R-S-KW10
DNGG110404R-S-TN60
DNGG110408R-S-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.20.2KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.20.2TN60
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.20.2KW10
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.20.2TN60
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyLeft-hand0.40.4KW10
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.40.4TN60
10 Piece(s)Available

9 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.40.4KW10
10 Piece(s)Available

8 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.40.4TN60
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.80.8TN60

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Finish Rake Angle Negative

Additional Products in this Category

Tech Support