(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○XP "for Finishing" for Mild Steel

Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○XP "for Finishing" for Mild Steel
  • Volume Discount

•Shape : D (55° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 55°, Negative, with Hole, DNMG15○○XP for Finishing for Mild Steel, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
DNMG150404XP-CA510
DNMG150404XP-CA515
DNMG150404XP-CA525
DNMG150404XP-TN60
DNMG150408XP-CA510
DNMG150408XP-CA525
DNMG150408XP-CA530
DNMG150408XP-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

10 Days or more

Steel0.40.4CA510
10 Piece(s)Available

9 Days or more

Steel0.40.4CA515
10 Piece(s)Available

10 Days or more

Steel0.40.4CA525
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

10 Days or more

Steel0.80.8CA510
10 Piece(s)Available

10 Days or more

Steel0.80.8CA525
10 Piece(s)Available

10 Days or more

Steel0.80.8CA530
10 Piece(s)Available

10 Days or more

Steel / Stainless Steel / Cast Iron0.80.8TN60

Loading...

  1. 1

Basic Information

Shape D (55° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Finish Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support