(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNGG1204○○R/L-25R "for Intermediate to Rough Cutting"

Turning Insert Diamond 80°, Negative, with Hole, CNGG1204○○R/L-25R "for Intermediate to Rough Cutting"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal, Stainless Steel, Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : Left, Right
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNGG1204○○R/L-25R for Intermediate to Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNGG120404L-25R-TN60
CNGG120404R-25R-KW10
CNGG120404R-25R-TN60
CNGG120408R-25R-KW10
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Preferred Hand Nose R Material
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronLeft-hand0.40.4TN60
10 Piece(s)Available

10 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.40.4KW10
10 Piece(s)Available

11 Days or more

Steel / Stainless Steel / Cast IronRight-hand0.40.4TN60
10 Piece(s)Available

11 Days or more

Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloyRight-hand0.80.8KW10

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Medium to deep grinding Rake Angle Negative

Additional Products in this Category

Tech Support