(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMG1204○○AH "for Intermediate to Rough Cutting / with Honing" for Aluminum / Nonferrous Metals

Turning Insert Diamond 80°, Negative, with Hole, CNMG1204○○AH "for Intermediate to Rough Cutting / with Honing" for Aluminum / Nonferrous Metals
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Heat-Resistant Alloy, Titanium Alloy, Non-Ferrous Metal
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG1204○○AH for Intermediate to Rough Cutting / with Honing for Aluminum / Nonferrous Metals, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNMG120404AH-KW10
CNMG120408AH-KW10
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R
10 Piece(s)Available

10 Days or more

0.40.4
10 Piece(s)Available

8 Days or more

0.80.8

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Cast Iron / Non-ferrous metal / Heat-resistant alloy, titanium alloy Breaker Application Medium to deep grinding Rake Angle Negative
Preferred Hand No-hand Material KW10

Additional Products in this Category

Tech Support