(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○GC "for Rough Cutting" for Cast Iron

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○GC "for Rough Cutting" for Cast Iron
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○GC for Rough Cutting for Cast Iron, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNMG120408GC-CA4505
CNMG120408GC-CA4515
CNMG120412GC-CA4505
CNMG120412GC-CA4515
Part NumberMinimum order quantityVolume DiscountDays to Ship Nose R Material
10 Piece(s)Available

8 Days or more

0.80.8CA4505
10 Piece(s)Available

8 Days or more

0.80.8CA4515
10 Piece(s)Available

8 Days or more

1.21.2CA4505
10 Piece(s)Available

8 Days or more

1.21.2CA4515

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Cast Iron Breaker Application Heavy cutting Rake Angle Negative
Preferred Hand No-hand

Additional Products in this Category

Tech Support