(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○XS "for Rough Cutting" for Mild Steel

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○XS "for Rough Cutting" for Mild Steel
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○XS for Rough Cutting for Mild Steel, see the sections below:

Part Number

Configured Part Number is shown.

CNMG120408XS-CA515

Part Number
CNMG120408XS-CA515
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Work Material Steel Breaker Application Heavy cutting Rake Angle Negative
Preferred Hand No-hand Nose R 0.8 0.8
Material CA515

Please check the type/dimensions/specifications of the part CNMG120408XS-CA515 in the Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○XS "for Rough Cutting" for Mild Steel series.

Additional Products in this Category

Tech Support