(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○PH "for Rough Cutting"

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○PH "for Rough Cutting"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Steel
•Breaker Application : Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○PH for Rough Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNMG120408PH-CA4515
CNMG120408PH-CA510
CNMG120408PH-CA515
CNMG120408PH-CA525
CNMG120408PH-CA530
CNMG120412PH-CA4505
CNMG120412PH-CA4515
CNMG120412PH-CA510
CNMG120412PH-CA515
CNMG120412PH-CA525
CNMG120412PH-CA530
CNMG120416PH-CA515
CNMG120416PH-CA525
CNMG120416PH-CA530
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

10 Days or more

Cast Iron0.80.8CA4515
10 Piece(s)Available

10 Days or more

Steel0.80.8CA510
10 Piece(s)Available

10 Days or more

Steel0.80.8CA515
10 Piece(s)Available

10 Days or more

Steel0.80.8CA525
10 Piece(s)Available

8 Days or more

Steel0.80.8CA530
10 Piece(s)Available

10 Days or more

Cast Iron1.21.2CA4505
10 Piece(s)Available

10 Days or more

Cast Iron1.21.2CA4515
10 Piece(s)Available

10 Days or more

Steel1.21.2CA510
10 Piece(s)Available

8 Days or more

Steel1.21.2CA515
10 Piece(s)Available

10 Days or more

Steel1.21.2CA525
10 Piece(s)Available

8 Days or more

Steel1.21.2CA530
10 Piece(s)Available

10 Days or more

Steel1.61.6CA515
10 Piece(s)Available

10 Days or more

Steel1.61.6CA525
10 Piece(s)Available

10 Days or more

Steel1.61.6CA530

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Heavy cutting Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support