(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMG16○○PT "for Intermediate to Rough Cutting / High-Feed"

Turning Insert Diamond 80°, Negative, with Hole, CNMG16○○PT "for Intermediate to Rough Cutting / High-Feed"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Heat-Resistant Alloy, Titanium Alloy, Stainless Steel, Steel
•Breaker Application : Medium - Heavy Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG16○○PT for Intermediate to Rough Cutting / High-Feed, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNMG160608PT-CA515
CNMG160608PT-CA525
CNMG160608PT-CA6515
CNMG160608PT-CA6525
CNMG160612PT-CA515
CNMG160612PT-CA525
CNMG160612PT-CA6525
CNMG160616PT-CA515
CNMG160616PT-CA525
CNMG160616PT-CA6525
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

10 Days or more

Steel0.80.8CA515
10 Piece(s)Available

10 Days or more

Steel0.80.8CA525
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6515
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy0.80.8CA6525
10 Piece(s)Available

10 Days or more

Steel1.21.2CA515
10 Piece(s)Available

10 Days or more

Steel1.21.2CA525
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy1.21.2CA6525
10 Piece(s)Available

10 Days or more

Steel1.61.6CA515
10 Piece(s)Available

10 Days or more

Steel1.61.6CA525
10 Piece(s)Available

10 Days or more

Stainless Steel / Heat-resistant alloy, titanium alloy1.61.6CA6525

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Medium to deep grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support