(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○GP "for Finishing"

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○GP "for Finishing"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○GP "for Finishing", see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNMG120402GP-CA515
CNMG120402GP-CA525
CNMG120402GP-CA5515
CNMG120402GP-CA5525
CNMG120402GP-TN60
CNMG120404GP-CA515
CNMG120404GP-CA525
CNMG120404GP-CA530
CNMG120404GP-CA5525
CNMG120404GP-TN60
CNMG120408GP-CA510
CNMG120408GP-CA515
CNMG120408GP-CA525
CNMG120408GP-CA530
CNMG120408GP-CA5525
CNMG120408GP-TN60
Part NumberMinimum order quantityVolume DiscountDays to Ship No. of Usable Corners Work Material Nose R Material
10 Piece(s)Available

11 Days or more

4Steel0.20.2CA515
10 Piece(s)Available

11 Days or more

4Steel0.20.2CA525
10 Piece(s)Available

8 Days or more

4Steel0.20.2CA5515
10 Piece(s)Available

8 Days or more

4Steel0.20.2CA5525
10 Piece(s)Available

11 Days or more

4Steel / Stainless Steel / Cast Iron0.20.2TN60
10 Piece(s)Available

11 Days or more

4Steel0.40.4CA515
10 Piece(s)Available

11 Days or more

4Steel0.40.4CA525
10 Piece(s)Available

11 Days or more

-Steel0.40.4CA530
10 Piece(s)Available

8 Days or more

4Steel0.40.4CA5525
10 Piece(s)Available

8 Days or more

4Steel / Stainless Steel / Cast Iron0.40.4TN60
10 Piece(s)Available

11 Days or more

-Steel0.80.8CA510
10 Piece(s)Available

11 Days or more

4Steel0.80.8CA515
10 Piece(s)Available

10 Days or more

4Steel0.80.8CA525
10 Piece(s)Available

10 Days or more

-Steel0.80.8CA530
10 Piece(s)Available

8 Days or more

4Steel0.80.8CA5525
10 Piece(s)Available

11 Days or more

4Steel / Stainless Steel / Cast Iron0.80.8TN60

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter Breaker Application Finish
Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support