(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○WQ "for Finishing to Intermediate Cutting"

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○WQ "for Finishing to Intermediate Cutting"
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Cast Iron, Stainless Steel, Steel
•Breaker Application : Medium Cutting
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○WQ for Finishing to Intermediate Cutting, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNMG120404WQ-CA510
CNMG120404WQ-CA515
CNMG120404WQ-CA530
CNMG120408WQ-CA4505
CNMG120408WQ-CA4515
CNMG120408WQ-CA515
CNMG120408WQ-CA525
CNMG120408WQ-CA530
CNMG120412WQ-CA4515
CNMG120412WQ-CA515
CNMG120412WQ-CA525
Part NumberMinimum order quantityVolume DiscountDays to Ship Work Material Nose R Material
10 Piece(s)Available

8 Days or more

Steel0.40.4CA510
10 Piece(s)Available

8 Days or more

Steel0.40.4CA515
10 Piece(s)Available

8 Days or more

Steel0.40.4CA530
10 Piece(s)Available

8 Days or more

Cast Iron0.80.8CA4505
10 Piece(s)Available

8 Days or more

Cast Iron0.80.8CA4515
10 Piece(s)Available

8 Days or more

Steel0.80.8CA515
10 Piece(s)Available

8 Days or more

Steel0.80.8CA525
10 Piece(s)Available

8 Days or more

Steel0.80.8CA530
10 Piece(s)Available

8 Days or more

Cast Iron1.21.2CA4515
10 Piece(s)Available

8 Days or more

Steel1.21.2CA515
10 Piece(s)Available

8 Days or more

Steel1.21.2CA525

Loading...

  1. 1

Basic Information

Shape C (80° Diamond-Shape) Use Outer Diameter/Inner Diameter No. of Usable Corners 4
Breaker Application Medium grinding Rake Angle Negative Preferred Hand No-hand

Additional Products in this Category

Tech Support