(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○WP "For Finishing" with Wiper Edge

Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○WP "For Finishing" with Wiper Edge
  • Volume Discount

•Shape : C (80° Diamond)
•Use : Outer Diameter / Inner Diameter
•Work Material : Stainless Steel, Steel
•Breaker Application : Finish
•Rake Angle : Negative
•Preferred Hand : No Preferred Hand
For complete product overview and details on Turning Insert Diamond 80°, Negative, with Hole, CNMG12○○WP For Finishing with Wiper Edge, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
CNMG120404WP-CA510
CNMG120404WP-CA515
CNMG120404WP-CA525
CNMG120404WP-CA530
CNMG120408WP-CA510
CNMG120408WP-CA515
CNMG120408WP-PV720
Part NumberMinimum order quantityVolume DiscountDays to Ship Shape Use No. of Usable Corners Work Material Rake Angle Preferred Hand Nose R JAN Code Trusco Code Material Note
10 Piece(s)Available

11 Days or more

C (80° Diamond-Shape)Outer Diameter/Inner Diameter4SteelNegativeNo-hand0.4--0.4CA510--
10 Piece(s)Available

11 Days or more

C (80° Diamond-Shape)Outer Diameter/Inner Diameter4SteelNegativeNo-hand0.4--0.4CA515--
10 Piece(s)Available

11 Days or more

C (80° Diamond-Shape)Outer Diameter/Inner Diameter4SteelNegativeNo-hand0.4--0.4CA525--
10 Piece(s)Available

11 Days or more

C (80° Diamond-Shape)Outer Diameter/Inner Diameter4SteelNegativeNo-hand0.4--0.4CA530--
10 Piece(s)Available

11 Days or more

C (80° Diamond-Shape)Outer Diameter/Inner Diameter4SteelNegativeNo-hand0.8--0.8CA510--
10 Piece(s)Available

8 Days or more

C (80° Diamond-Shape)Outer Diameter/Inner Diameter4SteelNegativeNo-hand0.8--0.8CA515--
10 Piece(s)Available

11 Days or more

-------4960664723669 771-6451--For turning, PV720: the foremost recommended PVD cermet for steel machining10

Loading...

  1. 1

Basic Information

Breaker Application Finish

Additional Products in this Category

Tech Support