(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Super-Long Combination Wrench

Super-Long Combination Wrench
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Single Item / Set : Single Item
For complete product overview and details on Super-Long Combination Wrench, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
30510
30513
30517
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
JAN Code
1 Piece(s)Available

8 Days or more

188104712818991260
1 Piece(s)Available

8 Days or more

242134712818991291
1 Piece(s)Available

8 Days or more

313174712818991338

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 15 Single Item / Set Single Item Features Ultra-long combination wrench, excellent cost performance. Beautiful mirror-plated finish.

Additional Products in this Category

Tech Support