(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

HSS Solid Drill Bits - SG-ESR Drill Bit, SGESR

HSS Solid Drill Bits - SG-ESR Drill Bit, SGESR
  • Volume Discount

High-grade powdered high-speed steel and SG coating realizes the longest life possible for this HSS drill.
[Features]
· It is a high general-purpose drill for a wide range of work materials, from steel and stainless steel to aluminum.
· Optimized cutting edge, groove shape and high precision achieve stable processing and high hole positioning accuracy.
· Achieves high-efficiency machining based on high speed and high feed.
[Applications]
· Capable of high speed, high efficiency machining of materials ranging from steel to stainless steel and aluminum.
· Enables high precision drilling.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SGESR2.0
SGESR9.0
SGESR10.0
SGESR11.0
SGESR13.0
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter Dc
(mm)
Groove Length (ℓ)
(mm)
Dimensions ℓ2
(mm)
Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

224356
1 Piece(s)Available

8 Days or more

98110131
1 Piece(s)Available

9 Days or more

108710137
1 Piece(s)Available

8 Days or more

119412151
1 Piece(s)Available

8 Days or more

1310112158

Loading...

  1. 1

Basic Information

Work Material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper Tool Material Type High-speed steel tip angle(Degree) 135
Note(°) 31~32 Tool Material FAX Diameter tolerance h7
Shank diameter tolerance h7

Additional Products in this Category

Tech Support