(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

1/2" SQ Extension Bar 13506/13507/13567/13568

1/2" SQ Extension Bar 13506/13507/13567/13568
  • Volume Discount

•Single Item / Set : Single Item Extension Bar
•Use : Manual Operation
•Socket Shape : Joint Type
•Drive (For Electric Drill, Shaft Dimension) (Inches) : 1/2
For complete product overview and details on 1/2 SQ Extension Bar 13506/13507/13567/13568, see the sections below:

Part Number

Configured Part Number is shown.

13507

Part Number
13507
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Extension Bar Use For handwork Socket Shape Joint type
Drive (For Electric Drill, Shaft Dimension) (Inches) 1/2 Total Length (L Size)(mm) 250 Insertion Portion Outer Diameter(mm) 22.5
Shaft Diameter(mm) 15.5 JAN Code 4712818934984

Please check the type/dimensions/specifications of the part 13507 in the 1/2" SQ Extension Bar 13506/13507/13567/13568 series.

Additional Products in this Category

Tech Support