(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Round Threading Dies - Alloy High Speed Steel, General Thread, RD-S

Round Threading Dies - Alloy High Speed Steel, General Thread, RD-S
  • Volume Discount

[Specifications]
· Shape: Die
· Coating: Non-Coated
· Tool material: Alloy HSS (SKS)

Part Number

Configured Part Number is shown.

Part Number
RD-S-20XM2X0.4
RD-S-20XM2.2X0.25
RD-S-20XM2.2X0.45
RD-S-20XM2.3X0.4
RD-S-20XM2.5X0.35
RD-S-20XM2.5X0.45
RD-S-20XM2.6X0.35
RD-S-20XM2.6X0.45
RD-S-20XM3X0.5
RD-S-20XM3X0.5-L
RD-S-20XM3X0.6
RD-S-20XM3X0.35
RD-S-20XM3X0.35-L
RD-S-20XM3.5X0.6
RD-S-20XM3.5X0.6-L
RD-S-20XM3.5X0.35
RD-S-20XM4X0.5
RD-S-20XM4X0.7
RD-S-20XM4X0.7-L
RD-S-20XM4X0.75
RD-S-20XM4.5X0.5-L
RD-S-20XM4.5X0.75
RD-S-20XM4.5X0.75-L
RD-S-20XM5X0.5
RD-S-20XM5X0.5-L
RD-S-20XM5X0.8
RD-S-20XM5X0.8-L
RD-S-20XM5X0.9
RD-S-20XM5.5X0.5
RD-S-20XM5.5X0.5-L
RD-S-20XM5.5X0.9-L
RD-S-20XM6X0.5
RD-S-20XM6X0.5-L
RD-S-20XM6X0.75
RD-S-20XM6X0.75-L
RD-S-20XM6X1
RD-S-20XM6X1-L
RD-S-20XNO.2-56UNC
RD-S-20XNO.2-64UNF
RD-S-20XNO.3-48UNC
RD-S-20XNO.3-56UNF
RD-S-20XNO.4-40UNC
RD-S-20XNO.4-48UNF
RD-S-20XNO.5-40UNC
RD-S-20XNO.5-44UNF
RD-S-20XNO.6-32UNC
RD-S-20XNO.6-40UNF
RD-S-20XNO.8-32UNC
RD-S-20XNO.8-36UNF
RD-S-20XNO.10-24UNC
RD-S-20XNO.10-32UNF
RD-S-20XNO.12-24UNC
RD-S-20XNO.12-28UNF
RD-S-20XSM1/4-32
RD-S-20XW1/4-20
RD-S-20XW1/8-40
RD-S-20XW3/16-24
RD-S-20XW5/32-32
RD-S-25X1/4-20UNC
RD-S-25X1/4-28UNF
Part NumberMinimum order quantityVolume DiscountDays to Ship Screw Types Nominal Pitch, Number of Threading
(mm)
Outer Diameter
(mm)
Screw Left and Right Tool No.
1 Piece(s)Available

8 Days or more

MeterM20.420Right Screw46011
1 Piece(s)Available

8 Days or more

MeterM2.20.2520Right Screw46014
1 Piece(s)Available

8 Days or more

MeterM2.20.4520Right Screw46013
1 Piece(s)Available

8 Days or more

MeterM2.30.420Right Screw46015
1 Piece(s)Available

8 Days or more

MeterM2.50.3520Right Screw46018
1 Piece(s)Available

8 Days or more

MeterM2.50.4520Right Screw46017
1 Piece(s)Available

8 Days or more

MeterM2.60.3520Right Screw46021
1 Piece(s)Available

8 Days or more

MeterM2.60.4520Right Screw46020
1 Piece(s)Available

8 Days or more

MeterM30.520Right Screw46023
1 Piece(s)Available

8 Days or more

MeterM30.520Left Screw46602
1 Piece(s)Available

8 Days or more

MeterM30.620Right Screw46022
1 Piece(s)Available

8 Days or more

MeterM30.3520Right Screw46024
1 Piece(s)Available

8 Days or more

MeterM30.3520Left Screw46603
1 Piece(s)Available

8 Days or more

MeterM3.50.620Right Screw46025
1 Piece(s)Available

8 Days or more

MeterM3.50.620Left Screw46604
1 Piece(s)Available

8 Days or more

MeterM3.50.3520Right Screw46027
1 Piece(s)Available

8 Days or more

MeterM40.520Right Screw46030
1 Piece(s)Available

8 Days or more

MeterM40.720Right Screw46029
1 Piece(s)Available

8 Days or more

MeterM40.720Left Screw46607
1 Piece(s)Available

8 Days or more

MeterM40.7520Right Screw46028
1 Piece(s)Available

8 Days or more

MeterM4.50.520Left Screw46610
1 Piece(s)Available

8 Days or more

MeterM4.50.7520Right Screw46031
1 Piece(s)Available

8 Days or more

MeterM4.50.7520Left Screw46609
1 Piece(s)Available

8 Days or more

MeterM50.520Right Screw46035
1 Piece(s)Available

8 Days or more

MeterM50.520Left Screw46614
1 Piece(s)Available

8 Days or more

MeterM50.820Right Screw46034
1 Piece(s)Available

8 Days or more

MeterM50.820Left Screw46612
1 Piece(s)Available

8 Days or more

MeterM50.920Right Screw46033
1 Piece(s)Available

8 Days or more

MeterM5.50.520Right Screw46037
1 Piece(s)Available

8 Days or more

MeterM5.50.520Left Screw46617
1 Piece(s)Available

8 Days or more

MeterM5.50.920Left Screw46615
1 Piece(s)Available

8 Days or more

MeterM60.520Right Screw46040
1 Piece(s)Available

8 Days or more

MeterM60.520Left Screw46620
1 Piece(s)Available

8 Days or more

MeterM60.7520Right Screw46039
1 Piece(s)Available

8 Days or more

MeterM60.7520Left Screw46619
1 Piece(s)Available

8 Days or more

MeterM6120Right Screw46038
1 Piece(s)Available

8 Days or more

MeterM6120Left Screw46618
1 Piece(s)Available

8 Days or more

UnifiedNo2UN5620Right Screw46904
1 Piece(s)Available

8 Days or more

UnifiedNo2UN6420Right Screw46905
1 Piece(s)Available

8 Days or more

UnifiedNo3UN4820Right Screw46906
1 Piece(s)Available

8 Days or more

UnifiedNo3UN5620Right Screw46907
1 Piece(s)Available

8 Days or more

UnifiedNo4UN4020Right Screw46908
1 Piece(s)Available

8 Days or more

UnifiedNo4UN4820Right Screw46909
1 Piece(s)Available

8 Days or more

UnifiedNo5UN4020Right Screw46910
1 Piece(s)Available

8 Days or more

UnifiedNo5UN4420Right Screw46911
1 Piece(s)Available

8 Days or more

UnifiedNo6UN3220Right Screw46912
1 Piece(s)Available

8 Days or more

UnifiedNo6UN4020Right Screw46913
1 Piece(s)Available

8 Days or more

UnifiedNo8UN3220Right Screw46914
1 Piece(s)Available

8 Days or more

UnifiedNo8UN3620Right Screw46915
1 Piece(s)Available

8 Days or more

UnifiedNo10UN2420Right Screw46916
1 Piece(s)Available

8 Days or more

UnifiedNo10UN3220Right Screw46917
1 Piece(s)Available

8 Days or more

UnifiedNo12UN2420Right Screw46918
1 Piece(s)Available

8 Days or more

UnifiedNo12UN2820Right Screw46919
1 Piece(s)Available

8 Days or more

Sewing MachineSM1/43220-47460
1 Piece(s)Available

8 Days or more

WhitworthW1/42020-47124
1 Piece(s)Available

8 Days or more

WhitworthW1/84020-47121
1 Piece(s)Available

8 Days or more

WhitworthW3/162420-47123
1 Piece(s)Available

8 Days or more

WhitworthW5/323220-47122
1 Piece(s)Available

8 Days or more

Unified1/4UN2025Right Screw46941
1 Piece(s)Available

8 Days or more

Unified1/4UN2825Right Screw46942

Loading...

Basic Information

Tool Material Type Alloy HSS Tap Type Die Coating Y/N NA
Coating Type Non-Coated Tool Material Details Alloy HSS (SKS)

Additional Products in this Category

Tech Support