(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pitch Gauge

Pitch Gauge
  • Volume Discount

Pitch gauge for general screw pitch measurement.
[Features]
· Pitch measurement can be performed just by touching the thread.

Part Number

Configured Part Number is shown.

Part Number
73794
73795
Part NumberMinimum order quantityVolume DiscountDays to Ship Pieces
(Pieces)
Product Model Thread angle Mass
(g)
Features
1 Piece(s)Available

9 Days or more

26Inch55° (for Whitworth Screw)42Displays the number of crests per inch on the leaf (4-60 crests)
1 Piece(s)Available

9 Days or more

28mm60°44Displays the pitch between crests on the leaf (0.25-2.5 mm)

Loading...

  1. 1

Basic Information

Main Body Size(mm) 68×18×15 Material Carbon tool steel Application For general screw pitch measurement.

Additional Products in this Category

Tech Support