(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Welding Gauge

Welding Gauge
  • Volume Discount

It comes with a portable case. For measurement in all types of weld inspection such as fillet size (leg length) and overlay dimension (reinforcement dimension).

Part Number

Configured Part Number is shown.

58691

Part Number
58691
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Pieces(piece) 1 Accuracy Clearance/Length: Within ±0.2 mm (For 20 mm/40 mm) / Angle: Within ±1.5° Main Body Size(mm) 70.5×48×7
Mass(g) 85 Material Stainless Steel

Please check the type/dimensions/specifications of the part 58691 in the Welding Gauge series.

Additional Products in this Category

Tech Support