(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Molding Gauge

Molding Gauge
  • Volume Discount

A molding gauge used for molding carpets, rugs, wood, and metal.
[Features]
· Uses a rust-free stainless steel needle.
[Applications]
· Easily moldable in any shape

PDF

Part Number

Configured Part Number is shown.

 
Part Number
77970
77971
Part NumberMinimum order quantityVolume DiscountDays to Ship Thickness
(mm)
Main Body Size
(mm)
Needle for use
(pc.)
Needle size
(mm)
Mass
(g)
1 Piece(s)Available

9 Days or more

18150×84×18Approximately 18584×φ0.8230
1 Piece(s)Available

8 Days or more

31300×150×31Approx. 280150×φ1.0977

Loading...

  1. 1

Basic Information

Pieces(Pieces) 1 Material Stainless steel (needle)

Additional Products in this Category

Tech Support