(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Antistatic Tool
•Hair width (mm): 3
•Wire Diameter (mm): 0.04
•Surface Resistance Value (O): 5.85X10-2
•Feature: Because it has superfine fibers of 40 denier with self-discharging ability, it can remove static and dust without causing damage. Because the shaft is made of aluminum, it has a grounding function.
Product Type | Static Electricity Removing Tool | Hair width(mm) | 3 | Wire diameter(mm) | 0.04 |
---|---|---|---|---|---|
Surface resistance value(Ω) | 5.85X10-2 | Features | Because it has superfine fibers of 40 denier with self-discharging ability, it can remove static and dust without causing damage. Because the shaft is made of aluminum, it has a grounding function. | Application | Elimination of electricity and dust from micro balance dish, etc. *Stabilizes measurement value. |
Materials/Pattern | Aluminum Alloy | Material / Bristle | Organic conductive acrylic antistatic fiber | Amount Of Content | 1 pc. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy