(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Compact Static Elimination Brush (Aluminum Handle Type)

Compact Static Elimination Brush (Aluminum Handle Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • STAC33
  • STAC34
  • Volume Discount

•Product Model: Antistatic Tool
•Brush Long (mm): 100
•Overall Length (mm): 108
•Hair width (mm): 7
•Wire Diameter (mm): 0.04

Part Number

Configured Part Number is shown.

STAC34

Part Number
STAC34
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Static Electricity Removing Tool Brush Long(mm) 100 Overall Length(mm) 108
Hair length(mm) 40 Hair width(mm) 7 Wire diameter(mm) 0.04
JAN Code 4560237006085 Trusco Code 291-5499 Mass(g) 23
Surface resistance value(Ω) 5.85X10-2 Features Because it has superfine fibers of 40 denier with self-discharging ability, it can remove static and dust without causing damage. Because the handle is made of aluminum, it has a grounding effect on the item. Application Static removal prior to PCB circuit board installation. STAC34 is recommended for static removal for film.
Materials/Pattern Aluminum Material / Bristle Antistatic Acrylic Gold Amount Of Content 1 pc.

Additional Products in this Category

Tech Support