(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Antistatic Tool
•Brush Long (mm): 497
•JAN Code: 4560237006627
•Overall Length (mm): 500
•Trusco Code: 307-3238
Product Type | Static Electricity Removing Tool | Brush Long(mm) | 497 | Overall Length(mm) | 500 |
---|---|---|---|---|---|
Hair length(mm) | 50 | Hair width(mm) | 8 | Wire diameter(mm) | 0.04 |
JAN Code | 4560237006627 | Trusco Code | 307-3238 | Mass(g) | 240 |
Surface resistance value(Ω) | 5.85X10-2 | Features | The handle is made of a special electrically conductive plastic resin. The entire area is electrically conductive so it can be installed on machinery and used as it. Main unity includes a hole for ground wire. Excellent for mounted machining because it can be drilled into. | Application | Used to remove static electricity. |
Materials/Pattern | Conductive Resin (Takiron TND-CV930) | Material / Bristle | Organic Conductive Fiber (Thunderon) | Amount Of Content | 1 pc. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy