(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Product Model: Antistatic Tool
•Wire Diameter (mm): 0.15
•Surface Resistance Value (O): 1.3X104
•Feature: Push fork and alligator clip can both be attached to the handle portion. An anti-static mat is artfully included on top of the table. The ground cord (1.5 m) to protect the human body is included with a resistance of 1 MΩ.
•Application: Removal of residue from the base plate.
Product Type | Static Electricity Removing Tool | Brush Long(mm) | 70 | Overall Length(mm) | 200 |
---|---|---|---|---|---|
Hair length(mm) | 25 | Wire diameter(mm) | 0.15 | JAN Code | 4560237006597 |
Trusco Code | 307-3203 | Mass(g) | 40 | Surface resistance value(Ω) | 1.3X104 |
Features | Push fork and alligator clip can both be attached to the handle portion. An anti-static mat is artfully included on top of the table. The ground cord (1.5 m) to protect the human body is included with a resistance of 1 MΩ. | Application | Removal of residue from the base plate. | Materials/Pattern | Plastic, Copper Tape |
Material / Bristle | "Mono Eight" fibers which combine nylon with conductive carbon black (0.15 mm) | Amount Of Content | 1 pc. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy