(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Common Gas Cylinder for Cauterizer

Common Gas Cylinder for Cauterizer

Click this image to zoom it.

Move the mouse over the image to zoom

  • 70-59
  • 70-60
  • Volume Discount

Conforming Trowel: 60A, 91A, 91B, 90A, 90B, 90C, N-70A, N-70B, 72A, 82A
Feature: Cylinder of regular gas exclusively made for the KoteLyzer.
Product Model: Related products
For complete product overview and details on Common Gas Cylinder for Cauterizer see the sections below:

Part Number

Configured Part Number is shown.

70-60

Part Number
70-60
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

9 Days or more

1 pc (480 ml)

Loading...

  1. 1

Basic Information

Product Type Related Item Conforming trowel 60A、91A、91B、90A、90B、90C、N-70A、N-70B、72A、82A Capacity(ml) 480
JAN Code 4933505910603 Trusco Code 276-5179 Mass(g) 270
Features Cylinder of regular gas exclusively made for the KoteLyzer. Amount Of Content 1 pc (480 ml)

Additional Products in this Category

Tech Support