(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Gas Type Cordless Soldering Iron Kotelyzer 90 Auto II Lead-Free Solder Compatible

Gas Type Cordless Soldering Iron Kotelyzer 90 Auto II Lead-Free Solder Compatible

Click this image to zoom it.

Move the mouse over the image to zoom

  • Gas Type Cordless Soldering Iron Kotelyzer 90 Auto II Lead-Free Solder Compatible
  • A set
  • Volume Discount

Amount Of Content: 1 Set
Application: Electrical work soldering. Communication work soldering. Heat contraction tube shrinking.
Feature: Now includes a piezoelectric-type automatic ignition function based on the KoteLyzer 70 (Gas-type soldering iron). It can be used as a soldering iron or as a hot air device.
Maximum Temperature (°C): 500 (Soldering Iron) / 650 (Hot Blow)
Overall Length: 265
Product Model: Cordless Soldering Iron
Quantity Of Gas Filled: 28
Specification: Electric soldering iron, equivalent to 20 to 80 W
Support Lead-Free Soldering: ○
Time Of Continuous Use: 120
For complete product overview and details on Gas Type Cordless Soldering Iron Kotelyzer 90 Auto II Lead-Free Solder Compatible see the sections below:

Part Number

Configured Part Number is shown.

Part Number
90A
90B
90C
Part NumberMinimum order quantityVolume DiscountDays to Ship Details Type Accessory soldering iron tip JAN Code Trusco Code Mass
(g)
Set Content Amount Of Content
1 Piece(s)Available

8 Days or more

A set70-01-014933505941904276-5098209/setHot Blow Tip, Heat Shrink, Cap1 Set
1 Piece(s)Available

9 Days or more

B Set70-01-114933505966907305-9022830/setHot Blow Tip, Heat Shrink, Gas Cylinder (M), Metal Storage Box1 Set
1 Piece(s)Available

8 Days or more

C Set70-01-014933505963906276-5101177/setCap1 Set

Loading...

  1. 1

Basic Information

Product Type Cordless Soldering Iron Lead-free solder compliant Y Maximum Temperature (°C) 500 (Soldering Iron) / 650 (Hot Blow)
Overall Length(mm) 265 Time of continuous use(Minute) 120 Quantity of Gas Filled(ml) 28
Features Now includes a piezoelectric-type automatic ignition function based on the KoteLyzer 70 (Gas-type soldering iron). It can be used as a soldering iron or as a hot air device. Application Electrical work soldering. Communication work soldering. Heat contraction tube shrinking. Specifications Electric soldering iron, equivalent to 20 to 80 W
Amount Of Content 1 Set

Additional Products in this Category

Tech Support