(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Clamping Puller (2-Clawed, Low-Profile Claws)

Quick Clamping Puller (2-Clawed, Low-Profile Claws)
  • Volume Discount

•Model: Gear Puller
•Part Type: Body
•Type: 2 pc claw / thin claw
•Feature: Thin claw-type two-arm universal puller. Sliding arm can be fixed at desired location to align with work at the push of a button. Has excellent spindle machining accuracy and supports smooth operation. Lubrication is not required for this
•Material: Dedicated Special Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1787F-9
1787F-13
1787F-16
1787F-20
1787F-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pulley
(mm)
Claw Reach Length
(mm)
Fracture Load
(kN)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9010029.44000896134151439-26551100
1 Piece(s)Available

8 Days or more

13010029.44000896134168439-26041110
1 Piece(s)Available

8 Days or more

16015049.04000896134175439-26123080
1 Piece(s)Available

8 Days or more

20015049.04000896134182439-26213480
1 Piece(s)Available

8 Days or more

25020073.54000896134199439-26396990

Loading...

  1. 1

Basic Information

Product Type Gear Puller Main Body, Related Products Main Body Details Type 2 pc claw / thin claw
Features Thin claw-type two-arm universal puller. Sliding arm can be fixed at desired location to align with work at the push of a button. Has excellent spindle machining accuracy and supports smooth operation. Lubrication is not required for this nitrided super-steel. Material Dedicated Special Steel

Additional Products in this Category

Tech Support