(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Quick Clamping Puller (3-Clawed, Low-Profile Claws)

Quick Clamping Puller (3-Clawed, Low-Profile Claws)
  • Volume Discount

•Model: Gear Puller
•Part Type: Body
•Type: 3 pc claw / thin claw
•Feature: Thin claw-type three-arm universal puller. Sliding arm can be fixed at desired location to align with work at the push of a button. Has excellent spindle machining accuracy and supports smooth operation. Lubrication is not required for thi
•Material: Dedicated Special Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
1786F-13
1786F-20
1786F-25
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pulley
(mm)
Claw Reach Length
(mm)
Fracture Load
(kN)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

13010029.44000896133529439-25581500
1 Piece(s)Available

8 Days or more

20015049.04000896133567439-25744200
1 Piece(s)Available

8 Days or more

25020073.54000896133574439-25827000

Loading...

  1. 1

Basic Information

Product Type Gear Puller Main Body, Related Products Main Body Details Type 3 pc claw / thin claw
Features Thin claw-type three-arm universal puller. Sliding arm can be fixed at desired location to align with work at the push of a button. Has excellent spindle machining accuracy and supports smooth operation. Lubrication is not required for this nitrided super-steel. Material Dedicated Special Steel

Additional Products in this Category

Tech Support