(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Universal Puller (2 Craws)

Universal Puller (2 Craws)
  • Volume Discount

•Model: Gear Puller
•Compatible Pulleys (mm): 220
•Hook Working Reach (mm): 170
•Breaking Load (kn): 49.0
•Part Type: Body

PDF

Part Number

Configured Part Number is shown.

1783-22

 
Part Number
1783-22
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Product Type Gear Puller Applicable Pulley(mm) 220 Claw Reach Length(mm) 170
Main Body, Related Products Main Body Fracture Load(kN) 49.0 Details Type 2 pc Claw
JAN Code 4000896136063 Trusco Code 439-2493 Mass(g) 2340
Features Thin claw type two-arm universal puller. Capable of a wide variety of pulling operations such as on bearings, pulleys, gears, and terminals. Has excellent spindle machining accuracy and supports smooth operation. Material Dedicated Special Steel

Please check the type/dimensions/specifications of the part 1783-22 in the Universal Puller (2 Craws) series.

Additional Products in this Category

Tech Support