(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Tool Set/Tool Box Only: Tool Box
•Tool Box Type: Parts Case
•Effective inside height dimension (mm): 35
•Feature: Partitions on longitudinal direction are fixed, while they are freely adjustable in the lateral direction. Partitions can be adjusted in 3.2 mm increments. Lid can be opened and closed with one touch.
•Lid Material: Polycarbonate
Part Number |
---|
C-1200ND |
C-800ND |
Loading...
Tool set and tool box only | Tool Box | Toolbox Type | Parts Case | Effective inside height dimension(mm) | 35 |
---|---|---|---|---|---|
Features | Partitions on longitudinal direction are fixed, while they are freely adjustable in the lateral direction. Partitions can be adjusted in 3.2 mm increments. Lid can be opened and closed with one touch. | Main Body Material | Polypropylene (PP) | Partition material | Polypropylene (PP) |
Stopper material | Polycarbonate | Lid Material | Polycarbonate | Accessory | Partition Plate |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy