(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Tool Box - Compartmented Type, Long, Resin, LG-500 (Part Numbers)

Tool Box - Compartmented Type, Long, Resin, LG-500
  • Volume Discount

•Tool Set/Tool Box Only: Tool Box
•Tool Box Type: Parts Case
•Mass (g): 325
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 513X109X44
•Type: Standard Type

Part Number

Configured Part Number is shown.

LG-500

Part Number
LG-500
Part NumberMinimum order quantityVolume DiscountDays to Ship External Dimensions (Width x Depth x Height)
(mm)
Mass
(g)
Details Type Effective Inner Dimensions, Frontage
(mm)
Effective inside depth dimension
(mm)
Effective inside height dimension
(mm)
Maximum Number of Frames JAN Code Order Code Features Accessory
1 Piece(s)Available

8 Days or more

513X109X44325Standard Type5001004034963189146999423-9890Perfect for long articles.Partition: 2 pcs

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Parts Case Main Body Material Polypropylene (PP)

Please check the type/dimensions/specifications of the part LG-500 in the Tool Box - Compartmented Type, Long, Resin, LG-500 series.

Products like this...

Part Number
LG-620
Part NumberMinimum order quantityVolume DiscountDays to Ship External Dimensions (Width x Depth x Height)
(mm)
Mass
(g)
Details Type Effective Inner Dimensions, Frontage
(mm)
Effective inside depth dimension
(mm)
Effective inside height dimension
(mm)
Maximum Number of Frames JAN Code Order Code Features Accessory
1 Piece(s)Available

8 Days or more

629X129X50555Long Type6201204544963189154727356-8831Perfect for long articles. Comes with a handle.Partition: 3 pcs

Additional Products in this Category

Tech Support