(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Box with Parts Storage Case

Part Number

Configured Part Number is shown.

190L-3

 
Part Number
190L-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Resin Tool Box External Dimensions (Width x Depth x Height)(mm) 550X250X270
Case color Blue Mass(g) 3374 Effective Inner Dimensions, Frontage(mm) 505
Effective inside depth dimension(mm) 225 Effective inside height dimension(mm) 40 JAN Code 4000896150533
Order Code 439-2744 Features Upgraded design of the metal storage box features an eye-catching HAZET blue. The aluminum handle and buckle are light-weight but won't buckle when supporting heavy loads. Multiple can be securely stacked on top of each other using the positioning holes for storing or loading in a vehicle. Opening the outer lid reveals a 2-level tray. Comes with 3 detachable parts cases. Specifications With Hole for Locking
Cylinder Lock (sold separately) Mountable

Please check the type/dimensions/specifications of the part 190L-3 in the Tool Box with Parts Storage Case series.

Additional Products in this Category

Tech Support