(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tool Box - Cantilever Type, Steel, Blue, 190L

Tool Box - Cantilever Type, Steel, Blue, 190L
  • Volume Discount

•Tool Set/Tool Box Only: Tool Box
•Tool Box Type: Steel Tool Box
•Mass (g): 5200
•Case Dimension (Frontage Dimension x Depth Dimension x Height) (mm): 530X200X200
•Case Color: Blue

Part Number

Configured Part Number is shown.

190L

Part Number
190L
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Tool set and tool box only Tool Box Toolbox Type Steel Tool Box External Dimensions (Width x Depth x Height)(mm) 530X200X200
Case color Blue Mass(g) 5200 Effective Inner Dimensions, Frontage(mm) 523
Effective inside depth dimension(mm) 197 Effective inside height dimension(mm) 100 JAN Code 4000896007462
Order Code 439-2710 Features Upgraded design of the metal storage box features an eye-catching HAZET blue. The baked-on finish increases both the quality of the product's appearance and its durability. Cylinder Lock (sold separately) Mountable

Please check the type/dimensions/specifications of the part 190L in the Tool Box - Cantilever Type, Steel, Blue, 190L series.

Additional Products in this Category

Tech Support