(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Socket Wrenches - Breaker Bar with Flexible Handle

Socket Wrenches - Breaker Bar with Flexible Handle
  • Volume Discount

•Single Item / Set : Single Item Handle
•Use : Manual Operation
For complete product overview and details on Spinner Handle, see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
8814
914-15
914-18
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (mm) Overall length (L dimension)
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.52504000896042036439-5506209
1 Piece(s)Available

8 Days or more

12.73964000896046027439-6561716
1 Piece(s)Available

11 Days or more

12.74724000896046041439-6570847

Loading...

  1. 1

Basic Information

Set Product Single Item Handle Application For handwork Features The head inserted by the hinge joint can be freely turned. This product is ideal for when ratchet heads don't fit or when work is performed in a tight space or awkward turning angle. A plastic grip is included to prevent slipping in the hand and allow for easy application of power.

Additional Products in this Category

Tech Support