(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ratchet Handle (Insertion Angle 6.35 mm)

Part Number

Configured Part Number is shown.

863S

 
Part Number
863S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Set Product Single Item Handle Application For handwork Insertion Angle (mm) 6.35
Overall length (L dimension)(mm) 115 The Number of Teeth(sheet) 20 JAN Code 4000896038626
Trusco Code 439-4771 Mass(g) 75 Features A ratchet with a quick release push button. Includes a resin grip to prevent the hand from slipping, and makes it easy to apply gentle, manual force. Although the gear number composition prioritizes load capacity, the light feel of the gear is very popular.

Please check the type/dimensions/specifications of the part 863S in the Ratchet Handle (Insertion Angle 6.35 mm) series.

Additional Products in this Category

Tech Support