(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - Adapter, Series 958

Socket Wrenches - Adapter, Series 958
  • Volume Discount

•Single Item / Set : Single Item Adapter
•Use : Manual Operation
•Socket Shape : Joint Type
For complete product overview and details on Socket Adapter, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
1058-1
958-1
958-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length (L dimension)
(mm)
Insertion Angle Convexity
(mm)
Insertion Angle Concavity
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

60.625.419.04000896002061439-2426256
1 Piece(s)Available

8 Days or more

5019.012.74000896046676439-6740139
1 Piece(s)Available

8 Days or more

369.512.74000896046683439-675860

Loading...

  1. 1

Basic Information

Set Product Single Item Adapter Application For handwork Socket shape Joint type
Features Socket insertion angle adapter. It fully uses the socket capability without rattling. Knurling around the socket reduces slippage due to oil during handling.

Additional Products in this Category

Tech Support