(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extension Bar (Swing Type)

Part Number

Configured Part Number is shown.

919-10

Part Number
919-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Set Product Single Item Extension Bar Application For handwork Insertion Angle (mm) Concave/Convex 12.7
Socket shape Joint type Overall length (L dimension)(mm) 248 Details Type Insertion Angle 12.7 mm
JAN Code 4000896046454 Trusco Code 439-6715 Mass(g) 348
Features Socket extension tool. The straight extension allows access to narrow and deep places. Swing angle is set to 8° for a balance between strength and convenience. Less susceptible to distortion and highly durable.

Please check the type/dimensions/specifications of the part 919-10 in the Extension Bar (Swing Type) series.

Additional Products in this Category

Tech Support