(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrenches - Deep 6-Point, Chrome-Vanadium Steel, 880LG-13

Socket Wrenches - Deep 6-Point, Chrome-Vanadium Steel, 880LG-13
  • Volume Discount

•Single Item / Set : Single Item Socket
•Use : Manual Operation
•Socket Shape : Hexagonal
•Flat Width (Dimension S) : 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22, 30, 32, 4.0, 5.0, 5.5, 6.0, 7.0, 8, 8.0, 9, Output frequency range: 10 Hz to 1 MHz (5 ranges), Output waveforms: square wave and sine wave, Output amplitude: for sine wave, 5 Vrms or more (when load is 600 +¬)/for square wave, 10 Vpp or more (no load), Output frequency accuracy: dial accuracy -¦(3% + 1 Hz), (accuracy for dial 10 and 100 places), Output impedance: approx. 600 +¬, Attenuator: 0, -10, -20, -30, -40, -50 (dB) (when the following applies: six steps, accuracy -¦1 dB, and load 600 +¬), Start-up and shut down time/symmetry: 200 ns or less/-¦5% (when 1 kHz, at maximum output)
For complete product overview and details on Deep Socket (Hex Type), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
880LG-13
900LG-32
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (mm) Width across flat dimension (S Measurement) Overall length (L dimension)
(mm)
Details Type JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.51354Insertion Angle 9.5 mm4000896040728439-507761
1 Piece(s)Available

8 Days or more

12.73285Insertion Angle 12.7 mm4000896049660439-6138368

Loading...

  1. 1

Basic Information

Set Product Single Item Socket Application For handwork Socket shape 6 Sq.
Features Deep hexagon (6 point) socket, ideal for bolts and nuts located in narrow spaces. Because of the traction profile, (structure that receives torque within the hex surface) the bolts and nuts can be worked on with precision. Knurling around the socket reduces slippage caused by the grease while handling.

Additional Products in this Category

Tech Support