(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Single Item / Set : Set Product
•Use : Manual Operation
•Socket Shape : Hexagonal
For complete product overview and details on Socket Wrench Set (6 Sided Type / 6.35 mm Insertion Angle), see the sections below:
Set Product | Set Product | Application | For handwork | Insertion Angle (mm) | 6.35 |
---|---|---|---|---|---|
Socket shape | 6 Sq. | Set Content(Point) | 38 | JAN Code | 4000896164813 |
Trusco Code | 439-4704 | Mass(g) | 790/set | Features | This is a compact and comprehensive set with excellent design and functionality that can be used in a wide range of fields such as precision machinery and electronic equipment. The blue reinforced resin covered with black rubber prevents the case from slipping off unexpectedly during work and prevents interference with external parts when carrying and storing it. |
Handle Contents | Ratchet Handle (863P), Extension Bar (55, 101.4 mm), Universal Joint, Driver Handle (134 mm), Bit Adapter Socket, Socket Adapter | Bit Content(mm) | 6.35 mm hex 3, 4, 5, 6, 7/(-)0.6x4.5, 1.2x4.5, 1.2x6.5, 1.2x8/(+)PH1, PH2, PH3/Pozidriv PZ1, PZ2, PZ3/Torx® with hole T10H, T15H, T20H, T25H, T27H, T30H, T40H | Socket Contents(mm) | 6 Sq.: 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14 |
Please check the type/dimensions/specifications of the part 856-1 in the Socket Wrenches - 38-Piece Wrench Set, 6-Point, 856-1 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy