(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Combination Wrench (Short Type)

Combination Wrench (Short Type)
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 19.1 mm, 21, 22, 24, 32, 5.5, 54 mm, 6, 7, 8, 9
•Single Item / Set : Set Product, Single Item
For complete product overview and details on Combination Wrench (Short Type), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
603-10
603-27
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

11 Days or more

137104000896023691439-357140
1 Piece(s)Available

8 Days or more

305274000896023868439-3708428

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 10 Single Item / Set Single Item Material Chrome Vanadium

Additional Products in this Category

Tech Support