(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Combination Offset Type, 600N

Wrenches - Combination Offset Type, 600N
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Not Included
•Swing Head (Flex) : Not Included
•Two-sided Width Size : 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 19.1 mm, 20, 21, 22, 23, 24, 25, 26, 28, 29, 32, 34, 36, 41, 46, 5.5, 54 mm, 55, 6, 7, 8, 9
•Single Item / Set : Single Item
For complete product overview and details on Combination Wrench, see the sections below:

Part Number

Configured Part Number is shown.

Part Number
600N-14
600N-17
600N-23
600N-26
600N-28
600N-30
600N-32
600N-34
600N-36
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

204.5144000896023073439-329590
1 Piece(s)Available

8 Days or more

242.5174000896023103439-3325143
1 Piece(s)Available

8 Days or more

328234000896023165439-3384329
1 Piece(s)Available

11 Days or more

354264000896023196439-3414391
1 Piece(s)Available

8 Days or more

380284000896023219439-3431495
1 Piece(s)Available

8 Days or more

405.5304000896023233439-3457595
1 Piece(s)Available

8 Days or more

420324000896023240439-3465676
1 Piece(s)Available

8 Days or more

432344000896023257439-3473760
1 Piece(s)Available

8 Days or more

460364000896023264439-3481895

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 15 Single Item / Set Single Item

Additional Products in this Category

Tech Support