(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Switchable Type Gear Wrench (Combination Type)

Switchable Type Gear Wrench (Combination Type)
  • Volume Discount

•Model : Combination
•Ratchet Mechanism : Included
•Swing Head (Flex) : Not Included
•Overall Length : 129.9, 143, 154.5, 168.6, 180.3, 193.2, 204.6, 218, 230.2, 242.2, 255, 268.3, 291.5, 32 mm, 333.1, 402.5, 425.8
•Two-sided Width Size : 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 19.1 mm, 21, 22, 24, 32, 54 mm, 8, 9
•Single Item / Set : Set Product, Single Item
For complete product overview and details on Switchable Type Gear Wrench (Combination Type), see the sections below:

Part Number

Configured Part Number is shown.

Part Number
606-8
606-10
606-12
606-19
606-21
606-22
606-24
606-30
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thick Eyeglasses
(mm)
JAN Code Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

129.986.84000896100941439-394531
1 Piece(s)Available

8 Days or more

154.5107.64000896100965439-378350
1 Piece(s)Available

8 Days or more

180.3128.54000896100989439-380580
1 Piece(s)Available

8 Days or more

268.31911.54000896101054439-3872240
1 Piece(s)Available

8 Days or more

291.52113.34000896151233439-3881355
1 Piece(s)Available

8 Days or more

291.52213.34000896151028439-3899350
1 Piece(s)Available

8 Days or more

333.12414.84000896151011439-3902525
1 Piece(s)Available

8 Days or more

402.53017.34000896150991439-3929840

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Offset Angle(°) 13 Single Item / Set Single Item

Additional Products in this Category

Tech Support