(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Offset Grindstone "CC Grind Solid"

Offset Grindstone "CC Grind Solid"
  • Volume Discount

•Particle Size (#): 36
•Feature: Value Cutting Performance
•Number Contained In A Packet (sheet): 10
•Maximum Operating Rotation Speed (m/s): 80(4800m/min)
•Feature: Can perform heavy cutting at high speeds in one go. Use the clamping flange for both inclined and flat surface cutting. Noise and vibration are reduced by 50%, and dust is reduced by 80%. A new generation of grinding stone previously unsee

Part Number

Configured Part Number is shown.

Part Number
CCG100SGS945186
CCG125SGI945216
CCG125SGS945193
CCG180SGI945223
CCG180SGS945209
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer diameter Dimensions
(mm)
Inner Diameter Dimension
(mm)
Thickness
(mm)
Abstract Max. Rotational Speed
(rpm)
JAN Code Trusco Code Mass
(g)
10 Piece(s)Available

8 Days or more

10016(15)8For iron153004007220945186451-988460
10 Piece(s)Available

12 Days or more

12522、23(22)10.8For stainless steel122004007220945216451-989285
10 Piece(s)Available

8 Days or more

12522、23(22)10.8For iron122004007220945193452-531185
10 Piece(s)Available

12 Days or more

18022、23(22)10.8For stainless steel85004007220945223451-9914165
10 Piece(s)Available

8 Days or more

18022、23(22)10.8For iron85004007220945209451-9922165

Loading...

  1. 1

Basic Information

Work material General steel / Stainless Steel Particle Size(#) 36 Features Cutting Capacity Emphasis
Number Contained In A Packet(sheet) 10 Maximum operating rotation speed(m/s) 80(4800m/min) Features (Details) Can perform heavy cutting at high speeds in one go. Use the clamping flange for both inclined and flat surface cutting. Noise and vibration are reduced by 50%, and dust is reduced by 80%. A new generation of grinding stone previously unseen in conventional products.
Application Plane and curved surface grinding, chamfering and deburring for general steel, stainless steel, etc. Steel material weld bead removal and surface grinding.

Additional Products in this Category

Tech Support